IESNA:LM-63-2002
[TEST]P944010
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8D-735-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 70 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]83232
TILT=NONE
208 -1 1 37 11 1 1 1.5 1.5 0
1 1 584.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
7592.4 7544.8 7445.3 7358.8 7337.2 7345.8 7371.8 7419.4 7462.6 7475.6
7480 7544.8 7679 7899.6 8267.3 8786.5 9418.1 10179.5 11152.9 12312.3
13627.4 15236.8 17187.9 19407.2 21795.3 24360.7 26822.3 27968.7 26290.2 20315.7
11053.4 3119.2 956.1 566.7 324.5 134.1 0
7592.4 7566.5 7462.6 7376.1 7354.5 7358.8 7384.8 7432.4 7471.3 7484.3
7492.9 7562.2 7691.9 7925.5 8284.6 8808.1 9448.4 10214.1 11213.4 12372.9
13731.3 15388.2 17417.2 19588.9 22020.2 24650.5 27060.2 28098.5 26026.3 19861.5
10538.6 2924.5 925.8 519.1 302.8 121.1 0
7592.4 7557.8 7458.3 7367.5 7328.5 7332.9 7345.8 7371.8 7389.1 7406.4
7432.4 7505.9 7644.3 7865 8228.4 8708.6 9322.9 10049.7 10988.5 12134.9
13566.9 15357.9 17460.4 19796.6 22219.2 24789 27216 28479.2 26943.4 21453.5
12736.3 4698.2 1254.6 623 367.7 142.8 0
7592.4 7540.5 7445.3 7345.8 7293.9 7280.9 7289.6 7293.9 7293.9 7324.2
7367.5 7449.7 7588.1 7804.4 8115.9 8574.5 9184.5 9928.6 10867.3 12009.5
13558.2 15409.8 17771.9 20432.5 23158 25831.6 28327.8 29738.1 28959.4 24901.5
17097 8271.6 2491.9 908.5 441.3 138.4 0
7592.4 7540.5 7449.7 7345.8 7280.9 7268 7276.6 7276.6 7276.6 7311.2
7389.1 7462.6 7579.5 7765.5 8046.7 8470.6 9085 9850.7 10793.8 11996.5
13584.2 15699.7 18429.5 21661.1 24983.7 27960.1 30361.1 31883.9 32065.6 29989
23915.1 14384.5 6108.6 1557.4 523.5 121.1 0
7592.4 7527.5 7436.7 7332.9 7263.6 7250.7 7263.6 7280.9 7280.9 7315.6
7397.8 7458.3 7549.2 7748.2 8046.7 8470.6 9067.7 9850.7 10811.1 12078.7
13735.6 16011.2 19065.4 22790.3 26571.4 29854.9 32260.3 34051.3 35150.2 34449.3
29859.2 20964.6 10041 3153.8 670.6 155.7 0
7592.4 7540.5 7445.3 7337.2 7268 7250.7 7259.3 7276.6 7276.6 7311.2
7389.1 7471.3 7588.1 7778.5 8072.6 8505.3 9110.9 9872.3 10824.1 12026.8
13614.5 15734.3 18477.1 21661.1 24949 27990.3 30499.5 32247.3 32480.9 30196.7
24464.5 14938.3 5870.6 1514.2 436.9 116.8 0
7592.4 7549.2 7458.3 7350.2 7280.9 7263.6 7276.6 7289.6 7302.6 7337.2
7393.4 7484.3 7631.4 7852 8167.8 8604.8 9223.4 9976.2 10914.9 12091.7
13649.1 15613.2 17988.2 20579.6 23231.6 25909.5 28448.9 29872.2 28898.8 25096.1
17585.9 8453.3 2522.2 947.4 449.9 138.4 0
7592.4 7562.2 7467 7363.1 7306.9 7298.3 7315.6 7350.2 7380.5 7410.7
7449.7 7527.5 7679 7916.9 8271.6 8760.5 9370.5 10110.3 11036.1 12156.5
13575.5 15336.3 17399.9 19653.8 22007.2 24551 27051.6 28310.5 26986.7 22444.2
14181.2 5572.1 1596.4 761.4 406.7 164.4 0
7592.4 7570.8 7471.3 7367.5 7319.9 7315.6 7345.8 7406.4 7458.3 7488.6
7518.9 7596.8 7739.5 7981.8 8353.8 8877.3 9517.6 10292 11243.7 12394.5
13726.9 15383.9 17291.7 19433.2 21708.7 24230.9 26631.9 27575 25792.6 20021.5
10971.2 3305.2 1008 510.5 272.5 108.2 0
7592.4 7566.5 7471.3 7367.5 7319.9 7319.9 7350.2 7406.4 7462.6 7488.6
7514.6 7579.5 7726.5 7955.8 8323.6 8834 9470 10279 11235.1 12325.3
13636.1 15223.8 17123 19277.4 21449.2 23971.3 26424.3 27583.7 26078.2 20622.9
11685 3672.9 1064.2 553.8 285.5 99.5 0
